??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-220-4.4
Bill of material
HCLC-220-4.4
Part Number
HCLC-220-4.4
Description
High Current Low Core Loss Toroidal Inductors, 220uH, 4.4A, 0.063Ohm
Inductance
220 uH
Inductance @ Rated Current
103,1 uH
DC Rated Current
4,4 A
DC Resistance
0,063 Ohm
Max Height
1,10 Pollici
Max Width
0,55 Pollici
Anteprime
3D
2D
Download modelli CAD