??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-22-12.6
Bill of material
HCLC-22-12.6
Part Number
HCLC-22-12.6
Description
High Current Low Core Loss Toroidal Inductors, 22uH, 12.6A, 0.008Ohm
Inductance
22 uH
Inductance @ Rated Current
11,5 uH
DC Rated Current
12,6 A
DC Resistance
0,008 Ohm
Max Height
1,10 Inch
Max Width
0,55 Inch
Previews
3D
2D
Download CAD models