??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-18-13.1
Bill of material
HCLC-18-13.1
Part Number
HCLC-18-13.1
Description
High Current Low Core Loss Toroidal Inductors, 18uH, 13.1A, 0.007Ohm
Inductance
18 uH
Inductance @ Rated Current
9,7 uH
DC Rated Current
13,1 A
DC Resistance
0,007 Ohm
Max Height
1,10 Inch
Max Width
0,55 Inch
Previews
3D
2D
Download CAD models