??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-150-4.9
Bill of material
HCLC-150-4.9
Part Number
HCLC-150-4.9
Description
High Current Low Core Loss Toroidal Inductors, 150uH, 4.9A, 0.052Ohm
Inductance
150 uH
Inductance @ Rated Current
76,0 uH
DC Rated Current
4,9 A
DC Resistance
0,052 Ohm
Max Height
1,10 Inch
Max Width
0,55 Inch
Previews
3D
2D
Download CAD models