??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-120-5.1
Bill of material
HCLC-120-5.1
Part Number
HCLC-120-5.1
Description
High Current Low Core Loss Toroidal Inductors, 120uH, 5.1A, 0.047Ohm
Inductance
120 uH
Inductance @ Rated Current
63,4 uH
DC Rated Current
5,1 A
DC Resistance
0,047 Ohm
Max Height
1,10 Inch
Max Width
0,55 Inch
Previews
3D
2D
下載CAD模型