??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
HCLC-10-14.3
Bill of material
HCLC-10-14.3
Part Number
HCLC-10-14.3
Description
High Current Low Core Loss Toroidal Inductors, 10uH, 14.3A, 0.006Ohm
Inductance
10 uH
Inductance @ Rated Current
6,0 uH
DC Rated Current
14,3 A
DC Resistance
0,006 Ohm
Max Height
1,10 Cal
Max Width
0,55 Cal
Previews
3D
2D
Pobierz modele CAD