您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: HENN
Created: 07.12.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
HENN
HC.water 12 OR LSR
HENN
Automotive
Powered by
CAD模型選擇
{henn/automotive/hc_water_asmtab.prj},{NB=HC.water 12 OR LSR(0)},{PDF=Download},{LINK=Webpage},{SIZE=HC.water 12},{VERS1=OR},{VERS2=LSR},{VERS3=Connector for self-sealing ducts},{SCP=0},{PRESS=0.01 – 6.0},{PPATH=hc_water/parts/hc_water_asmtpl.prj},{I=For custom dimensions, please get in touch with HENN (inquiry@henn.at)}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HENN
Description
HC.WATER - For Cooling Water Systems
Bill of material
HC.water 12 OR LSR
PDF Info
Download
Link
Website
Order Number
HC.water 12 OR LSR
Size
HC.water 12
HC.water 14a
HC.water 14
HC.water 16
HC.water 18
HC.water 20
HC.water 22a
HC.water 26
HC.water 28a
HC.water 32
HC.water 35
HC.water 40
HC.water 12
HC.water 14a
HC.water 14
HC.water 16
HC.water 18
HC.water 20
HC.water 22a
HC.water 26
HC.water 28a
HC.water 32
HC.water 35
HC.water 40
Version
OR
OR
Version
LSR
EPDM
LSR
EPDM
Version
Connector for Rubber Hoses
Spring Clip Position
Closed
Open
Closed
Open
FD
14.3
mm
DD
16.50
mm
D1
22.0
mm
D2
27.86
mm
OD
32.19
mm
L1
26.1
mm
L2
23
mm
L3
2.95
mm
Hose / Pipe Insertion Depth
9.0
mm
WD
1.2
mm
Temperature Range
-40°C to 135°C (at 150°C, 22h)
°C
Pressure Range
0.01 – 6.0
bar
Information
For custom dimensions, please get in touch with HENN (inquiry@henn.at)
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型