??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HellermannTyton
Description
HC/IC-Series
Bill of material
HellermannTyton 151-00680
Identification
151-00680
Manufacturer Type Description
HC48FT6
Short Description
Fixing Element, black
Material
Polyamide 6.6, high Impact Modified, Heat Stabilised (PA66HIRHS)
Colour
Black (BK)
Fixing hole Ø FH
6.5 - 7.0 mm
Bundle ∅ max.
5.2 mm
Panel thickness min.
0.7 mm
Bundle ∅ min.
4.3 mm
Panel thickness max.
2.8 mm
Number of content units per order unit
1.000
Minimum order quantity
5000.000
Height H
20.8 mm
Operating Temperature
-40 °C to +105 °C
Disc ∅
20.0 mm
Fixing Ø
4.3 - 5.2 mm
Deeplink
Deeplink
Previews
3D
Dimension
2D
Download CAD models