??
Catalog navigation
CAD model selection
Discontinued product
Product discontinued since Jun 30, 2012. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 3
HELP_VARIABLE
Company
Festo
Description
HBM - Non-return valve
Bill of material
190945 HBM-1/16-QS-1/8-U
Part number
Type
Valid until
Information
2012-06-30
D
mm
A
8.000 mm
T
1/16-27NPT
G
6.200 mm
B
mm
L
mm
P
11.000 mm
C
mm
HEX
7/16 Inch
H
11.112 mm
NW
mm
L1
mm
L2
mm
DL
mm
Previews
3D
Dimension
2D
Download CAD models