??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLUT6 - Brackets HFS6 Ultra Thick Brackets 3 Slots6 Holes
Bill of material
HBLUT6
Part No.
HBLUT6
Type Selection
HBLUT6
Material
A6N01SS-T5
Surface Treatment
Alumite
Features
Ultra Thick Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
409 g
Applicable Bolt
CBM6-20
No. of Bolts
6
Applicable T-Nut
HNTT6-6
No. of T-Nuts
6
Allowable Load
2744 N
Previews
3D
2D
Download CAD models