??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HBLUS6, HBLUSB6 - Brackets HFS6 Ultra Thick Brackets 1 Slot 2 Holes Heavy
Bill of material
HBLUS6
Part No.
Type Selection
Material
A6N01SS-T5
Surface Treatment
Features
Ultra Thick Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
101 g
Applicable Bolt
CBM6-20
No. of Bolts
2
Applicable T-Nut
HNTT6-6
No. of T-Nuts
2
Allowable Load
1176 N
Previews
3D
2D
Download CAD models