??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLUF6 - Brackets HFS6 Ultra Thick Brackets 100 Degrees Angle 8 Holes
Bill of material
HBLUF6
Part No.
HBLUF6
Type Selection
HBLUF6
Material
A6N01SS-T5
Surface Treatment
Clear Anodizing
Mass
512 g
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Applicable Bolt
CBM6-20
No. of Bolts
8
Applicable T-Nut
HNTT6-6
No. of T-Nuts
8
Allowable Load
2940 N
Previews
3D
Dimension
2D
Download CAD models