??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLUDW10-10,HBLUDW10-12,HBLUDWB10-10,HBLUDWB10-12 - Brackets - For HFS10 Series - Ultra Thick Brackets - 2 Slots 4 Holes
Bill of material
HBLUDW10-10
Part No.
HBLUDW10-10
Type
HBLUDW
No.
10
Number of Holes
2
Screw size
Material
JIS-A6N01SS-T5
Surface Treatment
Mounting Holes for Cover
Fixing Bolt & Nut Set
Mass
2031 g
Applicable Bolt1
CBM10-35
Applicable Bolt2
CBM10-25
No. of Bolts
8
Applicable T-Nut
HNTT10-10
No. of T-Nuts
8
Previews
3D
2D
Download CAD models