??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Misumi
Description
HBLUD8-45 - Brackets HFS8-45 Thick Brackets 2 Slots 4 Holes Heavy
Bill of material
HBLUD8-45
Part No.
HBLUD8-45
Type Selection
HBLUD8-45
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Anodize
Features
Ultra Thick Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
387 g
Applicable Bolt
CBM8-25
No. of Bolts
4
Applicable T-Nut
HNTT8-8
No. of T-Nuts
4
Allowable Load
3920 N
Previews
3D
Dimensión
2D
Descarga de modelos CAD