??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HBLUD6, HBLUDB6 - Brackets HFS6 Ultra Thick Brackets 2 Slots
Bill of material
HBLUD6
Part No.
Type Selection
Material
A6N01SS-T5
Surface Treatment
Features
Ultra Thick Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
256 g
Applicable Bolt
CBM6-20
No. of Bolts
4
Applicable T-Nut
HNTT6-6
No. of T-Nuts
4
Allowable Load
1960 N
Previews
3D
2D
Download CAD models