??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLUD6-50 - Brackets HFS6 Ultra Thick Brackets 50 degrees angle
Bill of material
HBLUD6-50
Part No.
HBLUD6-50
Type Selection
HBLUD6-50
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Anodize
Mass
211 g
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Applicable Bolt
CBM6-20
No. of Bolts
4
Applicable T-Nut
HNTT6-6
No. of T-Nuts
4
Allowable Load
1960 N
Previews
3D
Dimenze
2D
Stáhnout CAD model