??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLTVW5 - Brackets HFS5 Thick Brackets 25 Degrees Angle 4 Holes
Bill of material
HBLTVW5
Part No.
HBLTVW5
Type Selection
HBLTVW5
Material
A6N01SS-T5
Surface Treatment
Clear Anodizing
Features
Thick Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
36 g
Applicable Bolt
CBM5-10
No. of Bolts
4
Applicable T Nut
HNTT5-5
No. of T Nuts
4
Allowable Load
1176 N
Previews
3D
Dimension
2D
Download CAD models