??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLTTW6 - Brackets HFS6 Ultra Thick Brackets 3 Slots12 Holes
Bill of material
HBLTTW6
Part No.
HBLTTW6
Type Selection
HBLTTW6
Material
A6N01SS-T5
Surface Treatment
Alumite
Features
Thick Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
308 g
Applicable Bolt
CBM6-15
No. of Bolts
12
Applicable T-Nut
HNTT6-6
No. of T-Nuts
12
Allowable Load
4116 N
Previews
3D
2D
Download CAD models