??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
HBLTSW8 - Brackets HFS8 Thick Brackets 1 Slot 4 Holes
Bill of material
HBLTSW8
Part No.
HBLTSW8
Type Selection
HBLTSW8
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Clear Anodizing
Features
Thick Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
113 g
Applicable Bolt
CBM8-20
No. of Bolts
4
Applicable T-Nut
HNTT8-8
No. of T-Nuts
4
Allowable Load
3087 N
Previews
3D
2D
Сваляне на CAD модели