??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLTSW6 - Brackets HFS6 Thick Brackets 1 Slot 4 Holes
Bill of material
HBLTSW6
Part No.
HBLTSW6
Type Selection
HBLTSW6
Material
A6N01SS-T5
Surface Treatment
Alumite
Features
Thick Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
76 g
Applicable Bolt
CBM6-15
No. of Bolts
4
Applicable T-Nut
HNTT6-6
No. of T-Nuts
4
Allowable Load
1764 N
Previews
3D
2D
Download CAD models