??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
HBLTS6, HBLTS6-5, HBLTSB6, NBLTS6 - Brackets HFS6 Thick Brackets
Bill of material
HBLTS6-5
Part No.
Type Selection
Material
Surface Treatment
Features
Thick Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
44 g
Applicable Bolt
No. of Bolts
2
Applicable T-Nut
No. of T-Nuts
2
Allowable Load
1176 N
M
Previews
3D
2D
Download CAD models