??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
HBLTS5,HBLTS5-4,HBLTSB5 - Brackets HFS5 Thick Brackets 1 Slot
Bill of material
HBLTS5
Part No.
Type Selection
Material
A6N01SS-T5
Surface Treatment
Features
Thick Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
15 g
Applicable Bolt
No. of Bolts
2
Applicable T Nut
No. of T Nuts
2
Allowable Load
833 N
M
Previews
3D
Dimension
2D
Download CAD models