??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLTS10-10, HBLTS10-12, HBLTSB10-10, HBLTSB10-12 - Brackets - For HFS10 Series - Thick Brackets - 1 Slot
Bill of material
HBLTS10-10
Part Number
HBLTS10-10
Type
HBLTS
No.
10
Number of Holes
1
Screw size
Material
JIS-A6N01SS-T5
Surface Treatment
Mounting Holes for Cover
Fixing Bolt & Nut Set
Mass
282 g
Applicable Bolt
CBM10-30
No. of Bolts
2
Applicable T-Nut
HNTT10-10
No. of T-Nuts
2
Previews
3D
2D
Download CAD models