??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Misumi
Description
HBLTH5, HBLTHB5 - Brackets HFS5 Eccentric Brackets
Bill of material
HBLTH5
Part No.
Type Selection
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Features
Eccentric Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
15 g
Applicable Bolt
CBM5-10
No. of Bolts
2
Applicable T Nut
HNTT5-5
No. of T Nuts
2
Allowable Load
833 N
Previews
3D
Boyut
2D
CAD modeli indir