??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLTFW6 - Brackets HFS6 Ultra Thick Brackets 100 Degrees Angle16 Holes
Bill of material
HBLTFW6
Part No.
HBLTFW6
Type Selection
HBLTFW6
Material
A6N01SS-T5
Surface Treatment
Anodizing
Mass
384 g
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Applicable Bolt
CBM6-15
No. of Bolts
16
Applicable T-Nut
HNTT6-6
No. of T-Nuts
16
Allowable Load
4410 N
Previews
3D
Dimension
2D
Download CAD models