??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLTF8 - Brackets HFS8 Scalene Brackets
Bill of material
HBLTF8
Part No.
HBLTF8
Type Selection
HBLTF8
Material
A6N01SS-T5
Surface Treatment
Alumite
Features
Inequilateral Sides Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
90 g
Applicable Bolt
CBM8-20
No. of Bolts
3
Applicable T-Nut
HNTT8-8
No. of T-Nuts
3
Allowable Load
2572 N
Previews
3D
2D
Download CAD models