??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
HBLTF6 - Brackets HFS6 Scalene Brackets
Bill of material
HBLTF6
Part No.
HBLTF6
Type Selection
HBLTF6
Material
A6N01SS-T5 Aluminum Alloy
Surface Treatment
Clear Anodizing
Features
Inequilateral Sides Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
62 g
Applicable Bolt
CBM6-15
No. of Bolts
3
Applicable T-Nut
HNTT6-6
No. of T-Nuts
3
Allowable Load
1470 N
Previews
3D
2D
Сваляне на CAD модели