??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
HBLTD6, HBLTDB6, NBLTD6 - Brackets HFS6 Thick Brackets 2 Slots
Bill of material
HBLTD6
Part No.
Type Selection
Material
Surface Treatment
Features
Thick Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
111 g
Applicable Bolt
CBM6-15
No. of Bolts
4
Applicable T-Nut
HNTT6-6
No. of T-Nuts
4
Allowable Load
1960 N
Previews
3D
2D
Download CAD models