??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HBLTD5, HBLTDB5 - Brackets HFS5 - Thick Brackets - 2 Slots
Bill of material
HBLTD5
Part No.
Type Selection
Material
A6N01SS-T5
Surface Treatment
Features
Thick Bracket
Mounting Holes for Cover
Fixing Bolt & Nut Set
Mass
36 g
Applicable Bolt
CBM5-10
No. of Bolts
4
Applicable T-Nut
HNTT5-5
No. of Nuts
4
Allowable Load
1470 N
Previews
3D
2D
Download CAD models