??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLTD10-10, HBLTD10-12, HBLTDB10-10, HBLTDB10-12 - Brackets - For HFS10 Series - Thick Brackets - 2 Slots 4 Holes
Bill of material
HBLTD10-10
Part Number
HBLTD10-10
Type
HBLTD
No.
10
Number of Holes
2
Screw size
Material
JIS-A6N01SS-T5
Surface Treatment
Mounting Holes for Cover
Fixing Bolt & Nut Set
Mass
591 g
Applicable Bolt
CBM10-30
No. of Bolts
4
Applicable T-Nut
HNTT10-10
No. of T-Nuts
4
Previews
3D
2D
Baixar modelos em CAD