??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLTBS3 - Square Nuts for Aluminum Extrusions 15mm Square - Extruded Brackets
Bill of material
HBLTBS3
Part Number
HBLTBS3
Type
HBLTBS3
Material
6N01SS-T5
Surface Treatment
Clear Anodize
Mass
10 g
Applicable Extrusion
HFS3-1515
Applicable Screw
CBM3-8
Applicable Screw Quantity
2
Applicable T Nut
HNSQ3-3
Applicable T Nut Quantity
2
Allowable Load
530 N
Previews
3D
Dimension
2D
Download CAD models