??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLST6 - Brackets HFS6 Thin Brackets 3 Slots
Bill of material
HBLST6
Part No.
HBLST6
Type Selection
HBLST6
Material
A6N01SS-T5
Surface Treatment
Alumite treatment
Set of Applicable Bolt and Nut
Mass
56 g
Applicable Bolt
CBM6-12
No. of Bolts
6
Applicable T-Nut
HNTT6-6
No. of T-Nuts
6
Allowable Load
2352 N
Previews
3D
Dimension
2D
Download CAD models