??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLST5 - Brackets HFS5 Thin Brackets 3 Slots
Bill of material
HBLST5
Part No.
HBLST5
Type Selection
HBLST5
Material
JIS-ADC12
Surface Treatment
Alumite
Features
Thin Brackets
Set Aplicable Bolt and Nut
Mass
15 g
Applicable Bolt
CBM5-8
No. of Bolts
6
Applicable T-Nut
HNTT5-5
No. of T-Nuts
6
Allowable Load
1617 N
Thin Brackets Hole position change
Previews
3D
Dimension
2D
Download CAD models