??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLSP6 - Thin Brackets - HFS6 Series (Aluminum Extrusions 30, 50, 60 Square)
Bill of material
HBLSP6
Part No.
HBLSP6
Type Selection
HBLSP6
Fixing Bolt & Nut Set
Mass
33 g
Applicable Bolt
CBM6-10
No. of Bolts
2
Applicable T-Nut
HNTT6-6
No. of Nuts
2
Allowable Load
980 N
Previews
3D
2D
Download CAD models