??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLSD8-45 - Brackets - HFS8-45 Thick Brackets - 2 Slots
Bill of material
HBLSD8-45
Part No.
HBLSD8-45
Type Selection
HBLSD8-45
Material
A6N01SS-T5
Surface Treatment
Clear Anodizing
Set of Applicable Bolt and Nut
Mass
175 g
Applicable Bolt
CBM8-25
No. of Bolts
4
Applicable T-Nut
HNTT8-8
No. of Nuts
4
Allowable Load
2352 N
Previews
3D
Dimension
2D
Download CAD models