??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HBLSD6, HBLSDB6 - Thin Brackets - HFS6 Series (Aluminum Extrusions 30, 50, 60 Square) 2 Slots
Bill of material
HBLSD6
Part Number
Type Selection
Material
A6N01SS-T5
Surface Treatment
Applicable Screws and Nuts Set
Mass
35 g
Applicable Bolt
CBM6-12
No. of Bolts
4
Applicable T-Nut
HNTT6-6
No. of T-Nuts
4
Allowable Load
1568 N
Thin Brackets Hole position change
Previews
3D
Dimension
2D
Download CAD models