??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLSD6-50 - Brackets HFS6 Thin Brackets 50 Square
Bill of material
HBLSD6-50
Part No.
HBLSD6-50
Type Selection
HBLSD6-50
Material
A6N01SS-T5
Surface Treatment
Alumite treatment
Set of Applicable Bolt and Nut
Mass
28 g
Applicable Bolt
CBM6-12
No. of Bolts
4
Applicable T-Nut
HNTT6-6
No. of T-Nuts
4
Allowable Load
1568 N
FAMILY
HBLSS6
M
6
NO
6
MATX1
1010 Steel (or Equivalent)
MATX11
HNTU mm
MATX12
HNTP mm
MATX2
316 Stainless Steel (or Equivalent)
MATX22
SHNTP mm
MATX3
304 Stainless Steel (or Equivalent)
MATX33
SHNTU mm
XY
5
Previews
3D
Dimension
2D
Download CAD models