??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLPQ8-200 - Brackets GFS8 200mm Square
Bill of material
HBLPQ8-200
Part No.
HBLPQ8-200
Type
HBLPQ8-200
Material
A6N01SS-T5
Surface Treatment
Clear Anodizing
Mass
910 g
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Applicable Bolts
CBM8-15, CBM8-25
No. of Bolts
8
Applicable T-Nut
HNTT8-8
No. of T-Nuts
16
Allowable Load
11172 N
Previews
3D
Dimension
2D
Download CAD models