??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLPQ8-100 - Brackets GFS8 100mm Square
Bill of material
HBLPQ8-100
Part No.
HBLPQ8-100
Type
HBLPQ8-100
Material
A6N01SS-T5
Surface Treatment
Clear Anodizing
Mass
470 g
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Applicable Bolts
CBM8-15, CBM8-25
No. of Bolts
4
Applicable T-Nut
HNTT8-8
No. of T-Nuts
8
Allowable Load
5586 N
Previews
3D
Dimension
2D
Download CAD models