??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFUD6 - Brackets - HFS6 Brackets with Tab Heavy type 2
Bill of material
HBLFUD6
Part No.
HBLFUD6
Type Selection
HBLFUD6
Material
ADC12
Surface Treatment
-
Features
Brackets with Tab
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
270 g
Applicable Bolt
CBM6-20
No. of Bolts
4
Applicable T-Nut
HNTT6-6
No. of T-Nuts
4
Allowable Load
1960 N
Previews
3D
Dimension
2D
Download CAD models