??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFTD6-50 - Brackets - HFS6 Brackets with Tab 50 Square
Bill of material
HBLFTD6-50
Part No.
HBLFTD6-50
Type Selection
HBLFTD6-50
Material
ADC12
Mass
86 g
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Applicable Bolt
CBM6-15
No. of Bolts
4
Applicable T-Nut
HNTT6-6
No. of T-Nuts
4
Allowable Load
1960 N
Previews
3D
Dimension
2D
Download CAD models