??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFSSW8-45 - Brackets HFS8-45 Reversal Brackets With Tab 1 Slot 4 Holes
Bill of material
HBLFSSW8-45
Part No.
HBLFSSW8-45
Type Selection
HBLFSSW8-45
Material
ADC12
Features
Reversal Bracket with Tab
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
136 g
Applicable Bolt
CBM8-20
No. of Bolts
4
Applicable T-Nut
HNTT8-8
No. of T-Nuts
4
Allowable Load
3087 N
Previews
3D
Dimension
2D
Download CAD models