??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HBLFSSW6, HBLFSSWB6 - Brackets - HFS6 Reversal Brackets with Tab - 1 Slot 4 Holes
Bill of material
HBLFSSW6
Part No.
Type Selection
Material
ADC12
Surface Treatment
Features
Reversal Brackets with Tab
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
37 g
Applicable Bolt
CBM6-12
No. of Bolts
4
Applicable T-Nut
HNTT6-6
No. of T-Nuts
4
Allowable Load
1764 N
Previews
3D
Dimension
2D
Download CAD models