??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFSR8 - Brackets HFS8 Nut-Fixing Brackets
Bill of material
HBLFSR8
Part No.
HBLFSR8
Type Selection
HBLFSR8
Material
ADC12
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
55 g
Applicable Bolt
CBM8-20
No. of Bolts
2
Applicable T-Nut
HNTT8-8
No. of T-Nuts
2
Allowable Load
2058 N
Previews
3D
Dimension
2D
Download CAD models