??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFSR6 - Brackets HFS6 Nut-Fixing Brackets
Bill of material
HBLFSR6
Part No.
HBLFSR6
Type Selection
HBLFSR6
Material
ADC12
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
15 g
Applicable Bolt
CBM6-12
No. of Bolts
2
Applicable T-Nut
HNTT6-6
No. of T-Nuts
2
Allowable Load
1176 N
Previews
3D
Dimension
2D
Download CAD models