??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HBLFSNK6, HBLFSNE6 - Brackets with Tab - For HFS6 Series Aluminum Frames 30/60 Square
Bill of material
HBLFSNK6
Part No.
Type Selection
Material
ADC12
Features
Brackets with Single Side Tab
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
15 g
Applicable Bolt
CBM6-12
No. of Bolts
2
Applicable T-Nut
HNTT6-6
No. of T-Nuts
2
Allowable Load
1176 N
Previews
3D
Dimension
2D
Download CAD models