??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFSL6 - Brackets - HFS6 One-Side Rib Brackets
Bill of material
HBLFSL6
Part No.
HBLFSL6
Type Selection
HBLFSL6
Material
ADC12
Features
One-Side Rib Brackets
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
17 g
Applicable Bolt
CBM6-12
No. of Bolts
2
Applicable T-Nut
HNTT6-6
No. of T-Nuts
2
Allowable Load
1176 N
Previews
3D
Dimension
2D
Download CAD models