??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
HBLFSL5, HBLFSLB5, HBLFSLM5 - Brackets HFS5 One-Side Rib Brackets
Bill of material
HBLFSL5
Part No.
Type Selection
Material
ADC12 Aluminum Alloy Cast
Surface Treatment
Features
One-Side Rib Bracket
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
13 g
Applicable Bolt
CBM5-10
No. of Bolts
2
Applicable T Nut
HNTT5-5
No. of T Nuts
2
Allowable Load
1176 N
Previews
3D
2D
Download CAD models