??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFSH8 - Brackets HFS8 Brackets With Slotted Hole On One Side
Bill of material
HBLFSH8
Part No.
HBLFSH8
Type Selection
HBLFSH8
Material
ADC12
Features
Brackets with Slotted Hole on One Side
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
52 g
Applicable Bolt
CBM8-20
No. of Bolts
2
Applicable T-Nut
HNTT8-8
No. of T-Nuts
2
Allowable Load
2058 N
Previews
3D
Dimenze
2D
Stáhnout CAD model