??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HBLFSH6 - Brackets - HFS6 Brackets with Slotted Hole on one side
Bill of material
HBLFSH6
Part No.
HBLFSH6
Type Selection
HBLFSH6
Material
ADC12
Features
Brackets with Slotted Hole on one Side
Mounting Holes for Cover
Set of Applicable Bolt and Nut
Mass
12 g
Applicable Bolt
CBM6-12
No. of Bolts
2
Applicable T-Nut
HNTT6-6
No. of T-Nuts
2
Allowable Load
1176 N
Previews
3D
Dimension
2D
Download CAD models